11/15/2024 11:18:34 AM
Product Catalog
  • Product Catalog
Minimize
6AV21141HX070AH6 | 6AV21141HX070AH6
Product
Image similar
SIMATIC WinCC Runtime Advanced V17 package, only available for bridging the delivery time of a previously ordered SIMATIC Comfort Panel; the license is valid until 31.03.2024; contains: 8192 PowerTags, Recipes, Logging and WinCC Advanced ES V18 - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21141HX070AH6 | 6AV21141HX070AH6
Product Description SIMATIC WinCC Runtime Advanced V17 package, only available for bridging the delivery time of a previously ordered SIMATIC Comfort Panel; the license is valid until 31.03.2024; contains: 8192 PowerTags, Recipes, Logging and WinCC Advanced ES V18 - - consignee email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/30/2024
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
.
Price data
Price Group 702
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731849
UPC 195125337497
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group X0FE
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
Please follow the below links to get further information about the product:
|
;