11/23/2024 3:12:22 PM
Product Catalog
  • Product Catalog
Minimize
6AV21152HA050AA0 | 6AV21152HA050AA0
Product
Image similar
WinCC Runtime Professional software package for SIMATIC IPC, 4096 PowerTags, includes: WinCC Runtime Professional 4096 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0HA05-0AA0
Notes
Product is no longer available. Successor:
6AV2115-2HA07-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21152HA050AA0 | 6AV21152HA050AA0
Product Description WinCC Runtime Professional software package for SIMATIC IPC, 4096 PowerTags, includes: WinCC Runtime Professional 4096 PowerTags V15.1; Supply only if the same number of SIMATIC IPCs is ordered. ******************************* Content: 6AV2105-0HA05-0AA0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product is no longer available. Successor:
6AV2115-2HA07-0AA0 Compare Products
Successor information
Successor 6AV2115-2HA07-0AA0
Replacement Description WinCC Runtime Professional software package for SIMATIC IPC; 4096 PowerTags, includes: WinCC Runtime Professional 4096 PowerTags V17; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. - - content: 6AV2105-0HA07-0AA0
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766556357
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 2271
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;