11/23/2024 12:08:32 PM
Product Catalog
  • Product Catalog
Minimize
6AV21252AE230AX0 | 6AV21252AE230AX0
Product
SIMATIC HMI connection box Advanced for Mobile Panels, wall mounting, PROFINET and PROFIsafe, connection of safety relay, emergency stop circuit bridging, terminal detection, Integrated switch, MRP client, IRT
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21252AE230AX0 | 6AV21252AE230AX0
Product Description SIMATIC HMI connection box Advanced for Mobile Panels, wall mounting, PROFINET and PROFIsafe, connection of safety relay, emergency stop circuit bridging, terminal detection, Integrated switch, MRP client, IRT
Product family Connection box for Mobile Panels (2nd Generation)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 672
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.737 lb
Packaging Dimension 6.142 x 9.764 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623405313
UPC 804766159350
Commodity Code 85369010
LKZ_FDB/ CatalogID ST80.1F
Product Group 4A66
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/29/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;