11/21/2024 7:42:39 PM
Product Catalog
  • Product Catalog
Minimize
6AV21252JB230AX0 | 6AV21252JB230AX0
Product
SIMATIC HMI KTP900F Mobile, 9.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement button, 1 emergency stop/stop button configurable from WinCC Comfort V13 SP1
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21252JB230AX0 | 6AV21252JB230AX0
Product Description SIMATIC HMI KTP900F Mobile, 9.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement button, 1 emergency stop/stop button configurable from WinCC Comfort V13 SP1
Product family Mobile Panels 2nd Generation
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 672
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 3.893 lb
Packaging Dimension 9.646 x 12.638 x 4.055
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623404750
UPC 804766158094
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1F
Product Group 4A66
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/29/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

lblREACHCode0237

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-02
eClass 14 27-33-02-02
eClass 6 27-24-23-03
eClass 7.1 27-24-23-03
eClass 8 27-24-23-03
eClass 9 27-33-02-02
eClass 9.1 27-33-02-02
ETIM 7 EC001427
ETIM 8 EC001427
ETIM 9 EC001427
IDEA 4 6607
UNSPSC 15 43-21-15-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;