11/21/2024 8:20:43 PM
Product Catalog
  • Product Catalog
Minimize
6AV21323GB000AA1 | 6AV21323GB000AA1
Product
Image similar
LOGO!+KTP700 Basic Starter Kit LOGO! 12/24RCE, HMI KTP700 Basic, LOGO! Power 24 V 1.3 A, LOGO! SOFT Comfort V8, WinCC Basic, information material, in Systainer
Notes
Product was deleted without replacement
Sorry but this product is currently not available.
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21323GB000AA1 | 6AV21323GB000AA1
Product Description LOGO!+KTP700 Basic Starter Kit LOGO! 12/24RCE, HMI KTP700 Basic, LOGO! Power 24 V 1.3 A, LOGO! SOFT Comfort V8, WinCC Basic, information material, in Systainer
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11/09/2022
Notes
Product was deleted without replacement
Sorry but this product is currently not available.
.
Price data
Price Group 741
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 180 Day/Days
Net Weight (lb) 7.509 lb
Packaging Dimension 11.693 x 15.63 x 6.398
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793091
UPC 804766092343
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1J
Product Group 3384
Group Code R141
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 11/03/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;