*** Spare part *** SIMATIC HMI TP1500 Comfort INOX Stainless steel front, Continuous decorative film, Degree of protection front IP66K, 15" widescreen TFT display, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 6.0, (Microsoft support including Security updates discontinued) configurable from WinCC Comfort V11 SP2
Notes
Article Number (Market Facing Number) |
6AV21448QC100AA0 | 6AV21448QC100AA0 |
Product Description |
*** Spare part *** SIMATIC HMI TP1500 Comfort INOX Stainless steel front, Continuous decorative film, Degree of protection front IP66K, 15" widescreen TFT display, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 6.0, (Microsoft support including Security updates discontinued) configurable from WinCC Comfort V11 SP2
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 05/06/2020 |
Notes |
.
.
|
Successor |
6AV2144-8QC10-0AA1 |
Replacement Description |
SIMATIC HMI TP1500 Comfort INOX Stainless steel front, continuous decorative foil; Degree of protection front IP66K, 15" widescreen TFT display, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, Windows CE 2013; Configurable from WinCC Comfort V14 SP1 with HSP |
Price Group |
748 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
20.503 lb |
Packaging Dimension |
20.079 x 25.984 x 8.661 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766165719 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST80E |
Product Group |
3431 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 06/15/2015 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|