11/22/2024 2:08:37 AM
Product Catalog
  • Product Catalog
Minimize
6AV21858DF010AA0 | 6AV21858DF010AA0
Product
Extension Unit 15" KP12F PN compatible with all IP65 fully enclosed 16:9 HMI/IPC devices. Flexible configuration of control elements; 5 mounting positions; 5 control elements can be installed. PROFIsafe connection (control elements ordered separately)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21858DF010AA0 | 6AV21858DF010AA0
Product Description Extension Unit 15" KP12F PN compatible with all IP65 fully enclosed 16:9 HMI/IPC devices. Flexible configuration of control elements; 5 mounting positions; 5 control elements can be installed. PROFIsafe connection (control elements ordered separately)
Product family Extension Units and operator controls
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 725
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 5.512 lb
Packaging Dimension 6.457 x 22.165 x 5.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515769804
UPC 804766723315
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80XX
Product Group 4E02
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/28/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;