11/23/2024 5:42:40 PM
Product Catalog
  • Product Catalog
Minimize
6AV63511AH316AA0 | 6AV63511AH316AA0
No picture available
WinCC OA dongle. Hardware dongle on USB port for operation with a dongle- specific license, which also can serve as temporary replacement of the hardware-bound license of the operator station or server.
Notes
Product is no longer available. Successor:
6AV6355-4BA00-0AB2 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63511AH316AA0 | 6AV63511AH316AA0
Product Description WinCC OA dongle. Hardware dongle on USB port for operation with a dongle- specific license, which also can serve as temporary replacement of the hardware-bound license of the operator station or server.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/01/2020
Notes
Product is no longer available. Successor:
6AV6355-4BA00-0AB2 Compare Products
Successor information
Successor 6AV6355-4BA00-0AB2
Replacement Description WinCC OA dongle (WibuKey, obsolete). Hardware dongle for WinCC OA V3.16 or lower for use on the USB port for operation with a license that is bound to the dongle, which can also temporarily replace the hardware-bound license of the operator station or server.
Price data
Price Group 690
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766706288
Commodity Code 85235110
LKZ_FDB/ CatalogID STETM
Product Group X014
Group Code R118
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;