WinCC OA AMS Starter Package 20 A/E, 90-day trial license for Advanced Maintenance Station, includes application with maximum 20 alarm/event DPs to assigned checklists (counted are all A/E DPs that are linked with a list and can trigger a job order), AMS Reports (requires additionally a license for SAP Crystal Reports 2016 (RT V13.0)) und AMS Importer, 1 day consulting service (excl. travel costs). Includes no support and cannot be expanded. Requires a WinCC OA Server.
Notes
This product is downloadable only.
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6AV63521MA316AA0 | 6AV63521MA316AA0 |
Product Description |
WinCC OA AMS Starter Package 20 A/E, 90-day trial license for Advanced Maintenance Station, includes application with maximum 20 alarm/event DPs to assigned checklists (counted are all A/E DPs that are linked with a list and can trigger a job order), AMS Reports (requires additionally a license for SAP Crystal Reports 2016 (RT V13.0)) und AMS Importer, 1 day consulting service (excl. travel costs). Includes no support and cannot be expanded. Requires a WinCC OA Server.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 03/01/2020 |
Notes |
This product is downloadable only.
Product was deleted without replacement
.
|
Price Group |
671 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99S / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.002 lb |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766707179 |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
STETM |
Product Group |
9377 |
Group Code |
R118 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|