11/24/2024 3:52:00 AM
Product Catalog
  • Product Catalog
Minimize
6AV63521MB316AA0 | 6AV63521MB316AA0
Product
Image similar
WinCC OA V3.16, AMS Entry 20 A/E. License for Advanced Maintenance Station application with max. 20 alarm /event DPs to assigned checklists (counted are all A/E DPs that are linked with a checklist and can trigger a work order), AMS Reports (requires additionally a license for SAP Crystal Reports 2016 (RT Version 13.0)) and AMS Importer. 1 day consulting (not including travel costs) and 5 hours of phone support within the first 3 months. Requires a WinCC OA server.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63521MB316AA0 | 6AV63521MB316AA0
Product Description WinCC OA V3.16, AMS Entry 20 A/E. License for Advanced Maintenance Station application with max. 20 alarm /event DPs to assigned checklists (counted are all A/E DPs that are linked with a checklist and can trigger a work order), AMS Reports (requires additionally a license for SAP Crystal Reports 2016 (RT Version 13.0)) and AMS Importer. 1 day consulting (not including travel costs) and 5 hours of phone support within the first 3 months. Requires a WinCC OA server.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2022
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 671
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766707186
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group 9377
Group Code R142
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;