11/23/2024 7:55:36 PM
Product Catalog
  • Product Catalog
Minimize
6AV63554BA000AB2 | 6AV63554BA000AB2
Product
Image similar
WinCC OA dongle (WibuKey, obsolete). Hardware dongle for WinCC OA V3.16 or lower for use on the USB port for operation with a license that is bound to the dongle, which can also temporarily replace the hardware-bound license of the operator station or server.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63554BA000AB2 | 6AV63554BA000AB2
Product Description WinCC OA dongle (WibuKey, obsolete). Hardware dongle for WinCC OA V3.16 or lower for use on the USB port for operation with a license that is bound to the dongle, which can also temporarily replace the hardware-bound license of the operator station or server.
Product family WinCC Open Architecture Trade goods
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 690
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766993107
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group X014
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;