11/01/2024 8:24:32 PM
Product Catalog
  • Product Catalog
Minimize
6AV63612AA014AA0 | 6AV63612AA014AA0
Product
Information Server 2014 SP3 Basic Package, runtime software, single license, incl. 3 licenses for client access, incl. 1 license f. data source acc., SW and documentation on DVD, license key on USB flash drive, Class A, 7 languages (de,en,fr,es,it,zh,ja), executable in Windows 7 Prof/Ent/Ult +SP1 (32 bit)/ 7 Prof/Ent/Ult +SP1 (64 bit)/ 8.1 Std/Prof/Ent/Ult (64 bit)/ Server 2008 R2+SP1 (64 bit)/ Server 2012 (64 bit)
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63612AA014AA0 | 6AV63612AA014AA0
Product Description Information Server 2014 SP3 Basic Package, runtime software, single license, incl. 3 licenses for client access, incl. 1 license f. data source acc., SW and documentation on DVD, license key on USB flash drive, Class A, 7 languages (de,en,fr,es,it,zh,ja), executable in Windows 7 Prof/Ent/Ult +SP1 (32 bit)/ 7 Prof/Ent/Ult +SP1 (64 bit)/ 8.1 Std/Prof/Ent/Ult (64 bit)/ Server 2008 R2+SP1 (64 bit)/ Server 2012 (64 bit)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2024
Notes
Product was deleted without replacement
.
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.450 lb
Packaging Dimension 7.362 x 10.551 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622248027
UPC 887621869915
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2T
Product Group 4323
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;