11/24/2024 2:44:16 AM
Product Catalog
  • Product Catalog
Minimize
6AV63621AD000BB0 | 6AV63621AD000BB0
Product
SIMATIC WinCC/Web Navigator, 3 client licenses (countable), option for WinCC V7.4 or higher and WinCC Professional V14 or higher, runtime software, single license, license key on USB flash drive - - content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63621AD000BB0 | 6AV63621AD000BB0
Product Description SIMATIC WinCC/Web Navigator, 3 client licenses (countable), option for WinCC V7.4 or higher and WinCC Professional V14 or higher, runtime software, single license, license key on USB flash drive - - content: 1x USB
Product family WinCC WebNavigator
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 773
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.326 lb
Packaging Dimension 7.244 x 10.551 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622375136
UPC 804766239687
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2Y
Product Group 4B96
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;