11/24/2024 2:57:07 AM
Product Catalog
  • Product Catalog
Minimize
6AV63624AA075AE1 | 6AV63624AA075AE1
Product
WinCC/IndustrialDataBridge V7.5 SP2, upgrade from V7.4 -> V7.5 SP2, option for WinCC V7.5 SP1 and WinCC Prof. V15, data exchange with databases and OPC servers, runtime/configuration software on CD-ROM, single license, license key on USB flash drive Please observe product release: support.industry.siemens.com SIOS entry ID: 109783852
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63624AA075AE1 | 6AV63624AA075AE1
Product Description WinCC/IndustrialDataBridge V7.5 SP2, upgrade from V7.4 -> V7.5 SP2, option for WinCC V7.5 SP1 and WinCC Prof. V15, data exchange with databases and OPC servers, runtime/configuration software on CD-ROM, single license, license key on USB flash drive Please observe product release: support.industry.siemens.com SIOS entry ID: 109783852
Product family WinCC IndustrialDataBridge
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 773
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.481 lb
Packaging Dimension 7.362 x 10.551 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622684511
UPC 804766753107
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Y
Product Group 4224
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;