06/26/2024 5:11:22 AM
Product Catalog
  • Product Catalog
Minimize
6AV63722DF000FY0 | 6AV63722DF000FY0
Product
SIMATIC Energy Manager PRO for systems with up to 500 tags, Software Update Service; within the framework of this contract, you will receive for one year all up-to-date software versions, The contract is extended automatically by 1 year, if not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice. Requirement for conclusion: current version of the software ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63722DF000FY0 | 6AV63722DF000FY0
Product Description SIMATIC Energy Manager PRO for systems with up to 500 tags, Software Update Service; within the framework of this contract, you will receive for one year all up-to-date software versions, The contract is extended automatically by 1 year, if not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice. Requirement for conclusion: current version of the software ******************************* Email address required for delivery
Product family SIMATIC Energy Manager
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 673
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515735519
UPC 804766694684
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2Y
Product Group 3015
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;