WinCC system software V7.3, RT 128 (128 PowerTags), runtime software, single license, software and license key download class A, 5 languages (de,en,fr,es,it), executable under Windows 7 Professional/Enterprise/Ultimat e +SP1 (32-bit)/ 7 Professional/Enterprise/Ultimat e +SP1 (64-bit)/ 8.1 Standard/Professional/Enterpris e/Ultimate (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 (64-bit) ******************************* Email address required for delivery
Notes
This product is downloadable only.
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6AV63812BC073AH0 | 6AV63812BC073AH0 |
Product Description |
WinCC system software V7.3, RT 128 (128 PowerTags), runtime software, single license, software and license key download class A, 5 languages (de,en,fr,es,it), executable under Windows 7 Professional/Enterprise/Ultimat e +SP1 (32-bit)/ 7 Professional/Enterprise/Ultimat e +SP1 (64-bit)/ 8.1 Standard/Professional/Enterpris e/Ultimate (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 (64-bit) ******************************* Email address required for delivery
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 03/31/2023 |
Notes |
This product is downloadable only.
Product was deleted without replacement
.
|
Price Group |
748 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.002 lb |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Type |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047622220061 |
UPC |
804766010149 |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
ST9.80 |
Product Group |
4323 |
Group Code |
R142 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|