11/22/2024 10:48:05 PM
Product Catalog
  • Product Catalog
Minimize
6AV66110AA513CE5 | 6AV66110AA513CE5
Product
WinCC flexible 2008 Compact, upgrade for WinCC flexible 2004/2005/2007 Compact, including Change Control, engineering software,floating license license key on USB flash drive, software and documentation on DVD, de/en/fr/it/es/zh-CHS/zh-CHT/ko /ja, executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64) - - content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV66110AA513CE5 | 6AV66110AA513CE5
Product Description WinCC flexible 2008 Compact, upgrade for WinCC flexible 2004/2005/2007 Compact, including Change Control, engineering software,floating license license key on USB flash drive, software and documentation on DVD, de/en/fr/it/es/zh-CHS/zh-CHT/ko /ja, executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64) - - content: set (1x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2022
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.465 lb
Packaging Dimension 7.48 x 9.488 x 0.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169186940
UPC 662643342635
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Q
Product Group 2336
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;