11/26/2024 5:59:19 AM
Product Catalog
  • Product Catalog
Minimize
6AV66131XA513CE0 | 6AV66131XA513CE0
Product
WinCC flexible 2008 Runtime, upgrade for WinCC flexible 2004/2005/2007 Runtime, including Sm@rtAccess/Sm@rtService/ OPC Server/Archives/Recipes/ ProAgent/Audit for WinCC flexible Runtime, runtime software, single license, software and documentation on CD, license key on USB flash drive, executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64) - - content: set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV66131XA513CE0 | 6AV66131XA513CE0
Product Description WinCC flexible 2008 Runtime, upgrade for WinCC flexible 2004/2005/2007 Runtime, including Sm@rtAccess/Sm@rtService/ OPC Server/Archives/Recipes/ ProAgent/Audit for WinCC flexible Runtime, runtime software, single license, software and documentation on CD, license key on USB flash drive, executable in Windows 7 Professional/Ultimate/Enterpris e(32/64) Windows 10 Professional/Enterprise (64) - - content: set (1x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2022
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.465 lb
Packaging Dimension 7.362 x 10.472 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169187107
UPC 662643342710
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Q
Product Group 2334
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;