*** spare part *** SIMATIC Mobile Panel 277 with integrated acknowledgment button, stop pushbutton, Handwheel, keyswitch and two illuminated push-buttons, configurable with WinCC flexible Standard Version 2005 SP1 or higher or TIA Portal V11 to V14
Notes
Article Number (Market Facing Number) |
6AV66450CC010AX0 | 6AV66450CC010AX0 |
Product Description |
*** spare part *** SIMATIC Mobile Panel 277 with integrated acknowledgment button, stop pushbutton, Handwheel, keyswitch and two illuminated push-buttons, configurable with WinCC flexible Standard Version 2005 SP1 or higher or TIA Portal V11 to V14
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 10/01/2021 |
Notes |
.
.
|
Price Group |
R39 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
6.290 lb |
Packaging Dimension |
15.354 x 15.472 x 7.953 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515089803 |
UPC |
662643210279 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ST9.80 |
Product Group |
4245 |
Group Code |
R141 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/27/2013 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Imidazolidine-2-thione (2-imidazoline-2-thiol)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|