Touch pen, thin, for resistive touch screen Holding cord for Mobile Panel 277 10" and other resistive touch screens Further information, Quantity and content: see technical data
Notes
Article Number (Market Facing Number) |
6AV66457AB140AS0 | 6AV66457AB140AS0 |
Product Description |
Touch pen, thin, for resistive touch screen Holding cord for Mobile Panel 277 10" and other resistive touch screens Further information, Quantity and content: see technical data
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 05/21/2024 |
Notes |
|
Successor |
6AV6645-7AB14-0AS1 |
Replacement Description |
touch pen, slim, aluminum, for resistive touch screen with holding cord, scope of supply: 5 touch pens including holding cord |
Price Group |
715 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.123 lb |
Packaging Dimension |
3.465 x 7.165 x 1.339 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Package |
Packaging Quantity |
5 |
EAN |
Not available |
UPC |
662643348057 |
Commodity Code |
96083000 |
LKZ_FDB/ CatalogID |
ST80.1F |
Product Group |
2260 |
Group Code |
R141 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/03/2007 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|