10/16/2024 2:43:53 PM
Product Catalog
  • Product Catalog
Minimize
6AV66457AB140AS1 | 6AV66457AB140AS1
Product
touch pen, slim, aluminum, for resistive touch screen with holding cord, scope of supply: 5 touch pens including holding cord
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV66457AB140AS1 | 6AV66457AB140AS1
Product Description touch pen, slim, aluminum, for resistive touch screen with holding cord, scope of supply: 5 touch pens including holding cord
Product family Input tools
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 715
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.123 lb
Packaging Dimension 3.386 x 7.165 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515738008
UPC 195125206960
Commodity Code 96083000
LKZ_FDB/ CatalogID ST80.1F
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/14/2021
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-33-02-92
eClass 1400 27-33-02-92
eClass 600 27-24-92-03
eClass 710 27-24-92-03
eClass 800 27-24-92-03
eClass 900 27-33-02-92
eClass 910 27-33-02-92
ETIM 700 EC002584
ETIM 800 EC002584
ETIM 900 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;