11/24/2024 10:33:38 AM
Product Catalog
  • Product Catalog
Minimize
6AV66461BA221AA0 | 6AV66461BA221AA0
Product
SIMATIC ITC2200 V3, Industrial Thin Client, 22" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5, etc., standard design, Built-in unit
Notes
A successor is available for this product
6AV6646-1BA22-1AA1 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV66461BA221AA0 | 6AV66461BA221AA0
Product Description SIMATIC ITC2200 V3, Industrial Thin Client, 22" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5, etc., standard design, Built-in unit
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07/31/2024
Notes
A successor is available for this product
6AV6646-1BA22-1AA1 Compare Products
.
.
Successor information
Successor 6AV6646-1BA22-1AA1
Replacement Description SIMATIC ITC2200 V3, industrial thin client, 22" widescreen TFT display, capacitive touch sensor, supported protocols: RDP, VNC, SmartServer HTML5 and others, standard design, built-in unit
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 18.475 lb
Packaging Dimension 15.748 x 24.409 x 5.512
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515738114
UPC 804766729072
Commodity Code 84719000
LKZ_FDB/ CatalogID ST80.1L
Product Group X0GD
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/22/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-(2H-benzotriazol-2-yl)-4,6-ditertpentylphenol (UV-328)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;