11/21/2024 2:00:54 PM
Product Catalog
  • Product Catalog
Minimize
6AV66517KA013AA4 | 6AV66517KA013AA4
No picture available
S7-1200+KTP400 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP400 Basic, input simulator, STEP 7 Basic CD, manual CD, information material, SYSTAINER
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV66517KA013AA4 | 6AV66517KA013AA4
Product Description S7-1200+KTP400 Basic starter kit Consisting of: CPU 1212C AC/DC/relay, HMI KTP400 Basic, input simulator, STEP 7 Basic CD, manual CD, information material, SYSTAINER
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 02/18/2020
Notes
Product was deleted without replacement
.
Price data
Price Group 741
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 7.275 lb
Packaging Dimension 11.693 x 15.63 x 6.378
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793015
UPC 887621817947
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1J
Product Group 3384
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/28/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;