11/23/2024 8:58:10 PM
Product Catalog
  • Product Catalog
Minimize
6AV72300DA201CA0 | 6AV72300DA201CA0
Product
Image similar
*** no longer available *** SIMATIC IPC377E (basic panel PC) 15" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 256 GB SSD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; Windows 7 Ultimate 64-bit; 24 V DC power supply; built-in unit
Notes
Additional Information:successor: IPC377G (6AV7231-0....-...0)
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV72300DA201CA0 | 6AV72300DA201CA0
Product Description *** no longer available *** SIMATIC IPC377E (basic panel PC) 15" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 256 GB SSD; 1x display port graphic; 1x VGA port graphic; 2x 10/100/1000 Mbps Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial ports (COM); 1x mPCIe slot; 1x mSATA slot; Windows 7 Ultimate 64-bit; 24 V DC power supply; built-in unit
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 04/25/2022
Notes
Additional Information:successor: IPC377G (6AV7231-0....-...0)
.
.
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 14.595 lb
Packaging Dimension 13.268 x 19.488 x 9.449
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031343
UPC 804766555954
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80E
Product Group X0J9
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/15/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;