11/27/2024 9:33:29 AM
Product Catalog
  • Product Catalog
Minimize
6AV76720DA000AA0 | 6AV76720DA000AA0
Product
Image similar
Keyboard labeling sheets unlabeled for Panel PC 477/577/67X/87X/IL77 pack with10 units for labeling of softkeys and Function keys
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV76720DA000AA0 | 6AV76720DA000AA0
Product Description Keyboard labeling sheets unlabeled for Panel PC 477/577/67X/87X/IL77 pack with10 units for labeling of softkeys and Function keys
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 732
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.291 lb
Packaging Dimension 9.843 x 13.976 x 0.276
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4042948792605
UPC 662643397512
Commodity Code 39199080
LKZ_FDB/ CatalogID ST80.1U
Product Group 3369
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;