11/22/2024 5:23:32 AM
Product Catalog
  • Product Catalog
Minimize
6AV76741LB300AA0 | 6AV76741LB300AA0
Product
inscription plates for self-inscription, for indicator light and illuminated pushbutton of the Extension Units of the PRO devices, colorless, 4 sheets A4, 216 labels, for printing (template for labeling available for download) scope of supply: 4 DIN A4 pre-perforated sheets, 54 inscription plates per sheet
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV76741LB300AA0 | 6AV76741LB300AA0
Product Description inscription plates for self-inscription, for indicator light and illuminated pushbutton of the Extension Units of the PRO devices, colorless, 4 sheets A4, 216 labels, for printing (template for labeling available for download) scope of supply: 4 DIN A4 pre-perforated sheets, 54 inscription plates per sheet
Product family Extension Units and operator controls
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 715
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.280 lb
Packaging Dimension 8.465 x 11.811 x 0.551
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623408529
UPC 804766542398
Commodity Code 39269097
LKZ_FDB/ CatalogID ST80.1T
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/10/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;