11/24/2024 1:08:02 AM
Product Catalog
  • Product Catalog
Minimize
6AV76741NE000AA0 | 6AV76741NE000AA0
Product
USB stainless steel keyboard, international layout, for 4:3 PRO devices, color: RAL9006 (silver), with numerical keypad, inclination adjustable, scope of supply: 1 keyboard
Notes
Product is no longer available. Successor:
6AV6881-0AU14-1DB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV76741NE000AA0 | 6AV76741NE000AA0
Product Description USB stainless steel keyboard, international layout, for 4:3 PRO devices, color: RAL9006 (silver), with numerical keypad, inclination adjustable, scope of supply: 1 keyboard
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 06/29/2023
Notes
Product is no longer available. Successor:
6AV6881-0AU14-1DB0 Compare Products
Successor information
Successor 6AV6881-0AU14-1DB0
Replacement Description USB stainless steel keyboard, international layout, IP65, USB 2.0 plug type A with IP67, tamper-proof, keyboard shelf with mounting option, scope of supply: 1 keyboard including mounting accessories
Price data
Price Group 715
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.220 lb
Packaging Dimension 14.567 x 23.622 x 5.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766484100
Commodity Code 84716060
LKZ_FDB/ CatalogID ST80.1T
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/19/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;