11/21/2024 5:10:16 PM
Product Catalog
  • Product Catalog
Minimize
6AV76750TA000AA1
Product
Image similar
5x Remote Firmware V6 Pro, enabling APPS and Multisession, 5 licenses on paper
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV76750TA000AA1
Product Description 5x Remote Firmware V6 Pro, enabling APPS and Multisession, 5 licenses on paper
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 732
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739029
UPC Not available
Commodity Code 49011000
LKZ_FDB/ CatalogID ST80E
Product Group 3393
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/23/2022
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;