11/21/2024 10:21:23 PM
Product Catalog
  • Product Catalog
Minimize
6AV78631MA142AA0
Product
Image similar
SIMATIC IFP1200 V2 PRO; 12" multi-touch display(16:10) with 1280x800 pixel resolution; PRO variant stand; for 24 V DC; display port interface; can be placed up to 100 m away HDBaseT, USB on the rear side, standard design
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV78631MA142AA0
Product Description SIMATIC IFP1200 V2 PRO; 12" multi-touch display(16:10) with 1280x800 pixel resolution; PRO variant stand; for 24 V DC; display port interface; can be placed up to 100 m away HDBaseT, USB on the rear side, standard design
Product family SIMATIC Industrial Flat Panel PRO
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 732
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 12.575 lb
Packaging Dimension 12.047 x 19.016 x 7.756
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739418
UPC Not available
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80.1T
Product Group 4218
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/23/2023
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
IDEA 4 6675
UNSPSC 15 43-21-19-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;