11/25/2024 6:19:09 PM
Product Catalog
  • Product Catalog
Minimize
6AV78820DB202BA0 | 6AV78820DB202BA0
Product
Image similar
***No longer available*** SIMATIC IPC277E (Nanopanel PC); 15" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x DisplayPort graphics; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply; 1x front USB; Celeron N2930 (4C/4T) 4 GB RAM; WIN Embedded Standard 7E SP1, English; 64-bit; 80 GB SSD; without SIMATIC software
Notes
Returned MLFB: '[6AV7882-0DB20-2.A0]' is not equal to request MLFB: '[6AV7882-0DB20-2BA0]'
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV78820DB202BA0 | 6AV78820DB202BA0
Product Description ***No longer available*** SIMATIC IPC277E (Nanopanel PC); 15" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x DisplayPort graphics; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply; 1x front USB; Celeron N2930 (4C/4T) 4 GB RAM; WIN Embedded Standard 7E SP1, English; 64-bit; 80 GB SSD; without SIMATIC software
Product family SIMATIC IPC277E
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 08/01/2021
Notes
Returned MLFB: '[6AV7882-0DB20-2.A0]' is not equal to request MLFB: '[6AV7882-0DB20-2BA0]'
Product was deleted without replacement
.
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 14.903 lb
Packaging Dimension 20.079 x 24.803 x 9.449
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766238956
Commodity Code 84714100
LKZ_FDB/ CatalogID ST9.80
Product Group 4348
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/31/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
Please follow the below links to get further information about the product:
|
This product has to be configured before it can be ordered.
;