11/23/2024 5:44:46 AM
Product Catalog
  • Product Catalog
Minimize
6BK11366SB000BU0 | 6BK11366SB000BU0
Product
SIMATIC F-TM StepDrive ST, drive controller for stepper motors in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, STO hardwired
Notes
A successor is available for this product
6BK1136-6SB01-0BU0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK11366SB000BU0 | 6BK11366SB000BU0
Product Description SIMATIC F-TM StepDrive ST, drive controller for stepper motors in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, STO hardwired
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/07/2024
Notes
A successor is available for this product
6BK1136-6SB01-0BU0 Compare Products
Successor information
Successor 6BK1136-6SB01-0BU0
Replacement Description SIMATIC F-TM StepDrive ST, drive controller for stepper motors in the safety extra low voltage range, 24 to 48 V DC power supply of the drive, output current 5 A, for SIMATIC ET 200SP, STO hardwired
Price data
Price Group A98
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (lb) 0.002 lb
Packaging Dimension 2.559 x 3.031 x 0.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106439415
UPC 195125189324
Commodity Code 85389099
LKZ_FDB/ CatalogID ST80XY
Product Group X00T
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/01/2020
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
Please follow the below links to get further information about the product:
|
;