11/22/2024 10:38:10 AM
Product Catalog
  • Product Catalog
Minimize
6DD16070CA1 | 6DD16070CA1
Product
SIMATIC S7-400, EXM 438-1 I/O extension for FM 458 4x analog outputs 16-bit EXM 438-1 not spare part-compatible for EXM438
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DD16070CA1 | 6DD16070CA1
Product Description SIMATIC S7-400, EXM 438-1 I/O extension for FM 458 4x analog outputs 16-bit EXM 438-1 not spare part-compatible for EXM438
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
.
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.273 lb
Packaging Dimension 9.173 x 11.85 x 2.48
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169120531
UPC 662643297928
Commodity Code 85389091
LKZ_FDB/ CatalogID ST.DA99
Product Group 4100
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/05/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;