11/24/2024 8:53:59 AM
Product Catalog
  • Product Catalog
Minimize
6DD16820CH3 | 6DD16820CH3
Product
SIMATIC TDC, Rack UR6021, 21 slots, VMEBUS, 8 P0 slots, replaceable fans, suitable for GDM 5-tier plug-in connector
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DD16820CH3 | 6DD16820CH3
Product Description SIMATIC TDC, Rack UR6021, 21 slots, VMEBUS, 8 P0 slots, replaceable fans, suitable for GDM 5-tier plug-in connector
Product family UR6021 rack
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 100 Day/Days
Net Weight (lb) 45.195 lb
Packaging Dimension 18.898 x 22.047 x 18.898
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739821
UPC 804766193279
Commodity Code 85389091
LKZ_FDB/ CatalogID ST.DA99
Product Group 2310
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/29/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;