11/28/2024 6:52:14 AM
Product Catalog
  • Product Catalog
Minimize
6DL11336CV220AM0 | 6DL11336CV220AM0
Product
SIMATIC ET 200SP HA, 5 TM covers, 22.5 mm, for protection of I/O empty slots
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL11336CV220AM0 | 6DL11336CV220AM0
Product Description SIMATIC ET 200SP HA, 5 TM covers, 22.5 mm, for protection of I/O empty slots
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 973
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.276 lb
Packaging Dimension 3.15 x 5.118 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4047622510810
UPC 804766484223
Commodity Code 85389099
LKZ_FDB/ CatalogID STPCS7
Product Group 4D85
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/23/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;