11/28/2024 6:55:57 AM
Product Catalog
  • Product Catalog
Minimize
6DL11936BH000RM0 | 6DL11936BH000RM0
Product
Image similar
SIMATIC ET 200SP HA, Carrier module in redundant carrier for holding 2 interface modules of the ET 200SP HA incl. server module
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL11936BH000RM0 | 6DL11936BH000RM0
Product Description SIMATIC ET 200SP HA, Carrier module in redundant carrier for holding 2 interface modules of the ET 200SP HA incl. server module
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 973
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.703 lb
Packaging Dimension 2.362 x 4.331 x 8.425
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623408277
UPC 804766484353
Commodity Code 85389099
LKZ_FDB/ CatalogID STPCS7
Product Group 4D85
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/31/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-07
eClass 14 27-24-26-07
eClass 6 27-24-26-07
eClass 7.1 27-24-26-07
eClass 8 27-24-26-07
eClass 9 27-24-26-07
eClass 9.1 27-24-26-07
ETIM 7 EC001603
ETIM 8 EC001603
ETIM 9 EC001603
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;