11/28/2024 5:54:47 AM
Product Catalog
  • Product Catalog
Minimize
6DL11936CP022HH1 | 6DL11936CP022HH1
Product
Image similar
SIMATIC ET 200SP HA, 10 color-coded labels color code CC02, for I/O modules, module-specific, for 32 push-in terminals
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL11936CP022HH1 | 6DL11936CP022HH1
Product Description SIMATIC ET 200SP HA, 10 color-coded labels color code CC02, for I/O modules, module-specific, for 32 push-in terminals
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 973
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (lb) 0.882 lb
Packaging Dimension 0.787 x 0.945 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4047622526446
UPC 804766484445
Commodity Code 39269097
LKZ_FDB/ CatalogID STPCS7
Product Group 4D85
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/23/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;