11/28/2024 4:28:49 AM
Product Catalog
  • Product Catalog
Minimize
6DL11936MC000AA0 | 6DL11936MC000AA0
Product
Image similar
ET 200SP HA mounting rail 482 mm (approx. 19 inch) incl. grounding screw, integrated DIN rail for mounting of incidentals such as terminals, automatic circuit breakers and relays
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL11936MC000AA0 | 6DL11936MC000AA0
Product Description ET 200SP HA mounting rail 482 mm (approx. 19 inch) incl. grounding screw, integrated DIN rail for mounting of incidentals such as terminals, automatic circuit breakers and relays
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 973
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 1.947 lb
Packaging Dimension 1.181 x 19.685 x 7.087
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622490020
UPC 804766484377
Commodity Code 85389099
LKZ_FDB/ CatalogID STPCS7
Product Group 4D85
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/23/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-23-01-90
eClass 14 27-23-01-90
eClass 6 27-23-01-90
eClass 7.1 27-23-01-90
eClass 8 27-23-01-90
eClass 9 27-23-01-90
eClass 9.1 27-23-01-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;