11/24/2024 3:03:29 AM
Product Catalog
  • Product Catalog
Minimize
6DL28041AD30 | 6DL28041AD30
Product
Image similar
Ex device made of stainless steel, IP65. With installation of the ET 200iSP components (these must be ordered separately). II 2 (1) G Ex eb db ib [ia Ga] IIC T4 Gb. Size (WxHxD): 650x450x230, for max. 14 iSP modules (EM/IM). Cable entries: 2x M32 power supply, 4x M20 bus cables and 39x M16 (4.5-9 mm) for signals in 3 rows, plastic version. Ambient operating temperature min. -20 degrees Celsius. The ET 200iSP components to be installed in the enclosure must be ordered with the cabinet.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL28041AD30 | 6DL28041AD30
Product Description Ex device made of stainless steel, IP65. With installation of the ET 200iSP components (these must be ordered separately). II 2 (1) G Ex eb db ib [ia Ga] IIC T4 Gb. Size (WxHxD): 650x450x230, for max. 14 iSP modules (EM/IM). Cable entries: 2x M32 power supply, 4x M20 bus cables and 39x M16 (4.5-9 mm) for signals in 3 rows, plastic version. Ambient operating temperature min. -20 degrees Celsius. The ET 200iSP components to be installed in the enclosure must be ordered with the cabinet.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 009
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 66.139 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643399509
Commodity Code 85371098
LKZ_FDB/ CatalogID KT71.1
Product Group 4116
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/28/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-05-02
eClass 14 27-18-05-02
eClass 6 27-18-05-02
eClass 7.1 27-18-05-02
eClass 8 27-18-05-02
eClass 9 27-18-05-02
eClass 9.1 27-18-05-02
ETIM 7 EC002503
ETIM 8 EC002503
ETIM 9 EC002503
UNSPSC 15 39-12-13-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;