11/25/2024 11:52:12 PM
Product Catalog
  • Product Catalog
Minimize
6DL41684FH043XX0
Product
SIMATIC S7-4100, CPU 4168-H V4; approx. 200 control loops/s; interfaces: 1x PROFIBUS DP, 2x PROFINET IO, 2x Sync interface; for setting up single controllers with SIMATIC PCS neo
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL41684FH043XX0
Product Description SIMATIC S7-4100, CPU 4168-H V4; approx. 200 control loops/s; interfaces: 1x PROFIBUS DP, 2x PROFINET IO, 2x Sync interface; for setting up single controllers with SIMATIC PCS neo
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2024
Price data
Price Group 769
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 3.230 lb
Packaging Dimension 8.661 x 12.598 x 3.937
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID STPCSN
Product Group 4479
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/01/2022
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;