SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
6DL50027AB470XA0
Product
Image similar
SIMATIC Telecontrol, software, Server Runtime 12 st. V7.4 for WinCC Single License for 1 installation E-SW, SW and docu. on DVD, license key on USB flash drive, Class A 2 languages (de,en) Executable in Win 7 Ult/Ent, Win 10 LTSB 2015 (64-bit), Server 2008 R2, Server 2012 R2, For further information see WinCC Telecontrol V7.4 Readme Reference HW: PC/PG
Notes
A successor is available for this product
6DL5002-7AB57-0XA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL50027AB470XA0
Product Description SIMATIC Telecontrol, software, Server Runtime 12 st. V7.4 for WinCC Single License for 1 installation E-SW, SW and docu. on DVD, license key on USB flash drive, Class A 2 languages (de,en) Executable in Win 7 Ult/Ent, Win 10 LTSB 2015 (64-bit), Server 2008 R2, Server 2012 R2, For further information see WinCC Telecontrol V7.4 Readme Reference HW: PC/PG
Product family SIMATIC TeleControl
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6DL5002-7AB57-0XA0 Compare Products
Successor information
Successor 6DL5002-7AB57-0XA0
Replacement Description SIMATIC Telecontrol software, Server Runtime 12 stations V7.5 for WinCC, single license for 1 installation runtime software, software on USB flash drive, license key on USB flash drive, class A, 2 languages (de,en), executable in Windows 10 LTSC 2019, Windows Server 2019, for more information see WinCC Telecontrol V7.5 Readme reference hardware: PC/PG ******************************* content: 2x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.406 lb
Packaging Dimension 7.598 x 9.37 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;