11/27/2024 6:37:07 PM
Product Catalog
  • Product Catalog
Minimize
6DL52600DB002YL8 | 6DL52600DB002YL8
Product
Image similar
SIMIT Virtual Controller ______ 5 controllers (full) ___________ Software Update Service Within the framework of this contract, you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software. Current version of the software.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6DL52600DB002YL8 | 6DL52600DB002YL8
Product Description SIMIT Virtual Controller ______ 5 controllers (full) ___________ Software Update Service Within the framework of this contract, you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software. Current version of the software.
Product family Virtual Controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.024 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621921989
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JM
Group Code R340
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;