11/27/2024 6:45:47 PM
Product Catalog
  • Product Catalog
Minimize
6DL54108AA580YE0 | 6DL54108AA580YE0
Product
Image similar
PCS 7 Industry Library, software, Upgrade Package Engineering and Runtime from V8.X to V9.0 license valid for all PCS 7 AS/ES/OS of a project E-SW and R-SW, SW and documentation on DVD, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Reference HW: PCS 7 IPC Bundle
Notes
A successor is available for this product
6DL5410-8AA68-0YE0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL54108AA580YE0 | 6DL54108AA580YE0
Product Description PCS 7 Industry Library, software, Upgrade Package Engineering and Runtime from V8.X to V9.0 license valid for all PCS 7 AS/ES/OS of a project E-SW and R-SW, SW and documentation on DVD, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Reference HW: PCS 7 IPC Bundle
Product family SIMATIC PCS 7 Industry Library (IL)
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6DL5410-8AA68-0YE0 Compare Products
Successor information
Successor 6DL5410-8AA68-0YE0
Replacement Description PCS 7 Industry Library, software, Upgrade Package Engineering and Runtime from V8.X to V9.1 license valid for all PCS 7 AS/ES/OS of a project E-SW and R-SW, SW and docu. on USB, class A, 2 languages (de, en), executable in WIN 10 LTSC 2019 WIN Server 2019 reference HW: PCS 7 IPC bundle ******************************* content: 1x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.384 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766567834
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;