SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
6DL54108AA780YE0 | 6DL54108AA780YE0
Product
Image similar
PCS 7 Industry Library, software, Upgrade Package Engineering and Runtime from V9.x to V10.0, license valid for all PCS 7 AS/ES/OS of a project engineering software and runtime software, software and documentation on USB, class A, 2 languages (de, en), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL54108AA780YE0 | 6DL54108AA780YE0
Product Description PCS 7 Industry Library, software, Upgrade Package Engineering and Runtime from V9.x to V10.0, license valid for all PCS 7 AS/ES/OS of a project engineering software and runtime software, software and documentation on USB, class A, 2 languages (de, en), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
Product family SIMATIC PCS 7 Industry Library (IL)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.322 lb
Packaging Dimension 6.693 x 7.283 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;