11/27/2024 4:52:16 PM
Product Catalog
  • Product Catalog
Minimize
6DL54238AX120YA0 | 6DL54238AX120YA0
Product
Image similar
Advanced Process Functions, software, Engineering Basic Package, V2.1 SP1, Floating License for user, E-SW, SW on USB, without documentation license key on USB flash drive, 2 languages (de, en), executable in PCS 7 as of V9.1 SP1 ******************************* content: 2 x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL54238AX120YA0 | 6DL54238AX120YA0
Product Description Advanced Process Functions, software, Engineering Basic Package, V2.1 SP1, Floating License for user, E-SW, SW on USB, without documentation license key on USB flash drive, 2 languages (de, en), executable in PCS 7 as of V9.1 SP1 ******************************* content: 2 x USB
Product family Advanced Process Functions (APF)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.344 lb
Packaging Dimension 6.693 x 7.283 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766362477
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;