11/27/2024 2:31:54 PM
Product Catalog
  • Product Catalog
Minimize
6DL54388AA580XA0 | 6DL54388AA580XA0
Product
Image similar
CEMAT, software ES Single St. V9.0 SP1 (1 AS), Consisting of: CEMAT, software Engineering V9.0 and CEMAT, software Single Station (1 AS)
Notes
Product is no longer available. Successor:
6DL5438-8AA68-0XA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL54388AA580XA0 | 6DL54388AA580XA0
Product Description CEMAT, software ES Single St. V9.0 SP1 (1 AS), Consisting of: CEMAT, software Engineering V9.0 and CEMAT, software Single Station (1 AS)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/06/2023
Notes
Product is no longer available. Successor:
6DL5438-8AA68-0XA0 Compare Products
Successor information
Successor 6DL5438-8AA68-0XA0
Replacement Description CEMAT, software ES Single Station V9.1 (1 AS), consisting of: CEMAT, software Engineering V9.1 and CEMAT, software Single Station (1 AS) ******************************* Content: 4 x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.498 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766491177
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;