08/10/2024 10:18:37 AM
Product Catalog
  • Product Catalog
Minimize
6DL89130JL200AH5
Product
Image similar
SIMIT Virtual Controller V11.2 software 1 controller (full) floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (22H2), Windows 11 (22H2), Windows 10 LTSC 2019 / 2021, Windows Server 2019 / 2022, for more information, see SIMIT V11.2 Readme, reference hardware: PC/PG ******_download_product_******* order only in connection with: 6DL8900-7XX00-0XH8-Z Y01 Y02
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6DL89130JL200AH5
Product Description SIMIT Virtual Controller V11.2 software 1 controller (full) floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (22H2), Windows 11 (22H2), Windows 10 LTSC 2019 / 2021, Windows Server 2019 / 2022, for more information, see SIMIT V11.2 Readme, reference hardware: PC/PG ******_download_product_******* order only in connection with: 6DL8900-7XX00-0XH8-Z Y01 Y02
Product family Virtual Controller
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125509375
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JK
Group Code R340
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;