LOGO! 12/24RCE,logic module,display PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet integr. web server, data log, standard microSD card for LOGO! SOFT Comfort V8 or higher older projects executable
Notes
Article Number (Market Facing Number) |
6ED10521MD000BA8 | 6ED10521MD000BA8 |
Product Description |
LOGO! 12/24RCE,logic module,display PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet integr. web server, data log, standard microSD card for LOGO! SOFT Comfort V8 or higher older projects executable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2019 |
Notes |
|
Successor |
6ED1052-1MD08-0BA2 |
Replacement Description |
LOGO! 12/24RCE, logic module, display power supply / I/O: 12/ 24 V DC/relay, 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units |
Price Group |
R43 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.653 lb |
Packaging Dimension |
3.307 x 4.055 x 2.992 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4034106029371 |
UPC |
887621847463 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST9.LOGO! |
Product Group |
4254 |
Group Code |
R111 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 08/04/2014 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|