09/20/2024 4:40:56 AM
Product Catalog
  • Product Catalog
Minimize
6ED10522CC080BA0 | 6ED10522CC080BA0
Product
Image similar
*** spare part *** LOGO! 24CEo, logic module, without display, PS/I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
Notes
Product is no longer available. Successor:
6ED1052-2CC08-0BA2 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED10522CC080BA0 | 6ED10522CC080BA0
Product Description *** spare part *** LOGO! 24CEo, logic module, without display, PS/I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2022
Notes
Product is no longer available. Successor:
6ED1052-2CC08-0BA2 Compare Products
Successor information
Successor 6ED1052-2CC08-0BA2
Replacement Description LOGO! 24CEo, logic module, without display, power supply / I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, SP. 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable, cloud connection, MQTT in all LOGO! 8.4 basic units
Price data
Price Group R43
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (lb) 0.465 lb
Packaging Dimension 3.307 x 4.055 x 2.992
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031084
UPC 804766552960
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4254
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/22/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;