11/22/2024 3:30:09 AM
Product Catalog
  • Product Catalog
Minimize
6ED10554MH080BA0 | 6ED10554MH080BA0
Product
Image similar
*** spare part *** LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
Notes
Product is no longer available. Successor:
6ED1055-4MH08-0BA1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED10554MH080BA0 | 6ED10554MH080BA0
Product Description *** spare part *** LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2022
Notes
Product is no longer available. Successor:
6ED1055-4MH08-0BA1 Compare Products
Successor information
Successor 6ED1055-4MH08-0BA1
Replacement Description LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
Price data
Price Group R43
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.705 lb
Packaging Dimension 7.717 x 4.724 x 2.008
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031022
UPC 804766531125
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4254
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/22/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;