05/18/2024 4:03:38 AM
Product Catalog
  • Product Catalog
Minimize
6ED10573BA030AA8 | 6ED10573BA030AA8
Product
Image similar
LOGO! starter kit 230RCE V8.3 with LOGO! 230RCE, LOGO! Soft Comfort, WinCC Basic, screwdriver in Systainer
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ED10573BA030AA8 | 6ED10573BA030AA8
Product Description LOGO! starter kit 230RCE V8.3 with LOGO! 230RCE, LOGO! Soft Comfort, WinCC Basic, screwdriver in Systainer
Product family LOGO! Starter Kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 664
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 4.850 lb
Packaging Dimension 11.772 x 15.827 x 6.575
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793275
UPC 804766545658
Commodity Code 85371091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4080
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/22/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
IDEA 4 3578
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;